Polyflex
1

Polyflex

Antivibration mount, small footprint

Manufacturer PAULSTRA
Description Polyflex - 532300
Part Number 532300
Type Polyflex
Product selection
CAD Selector Part Number Description Ø A (mm) B (mm) Ø C (mm) D (mm) Ø E (mm) F (mm) G (mm) H (mm)
No CAD available 1 532300 Polyflex - 532300 30 16 6 40 6,1 50 8 1,2
2 532500 Polyflex - 532500 50 20 8 66 8,2 82 13 2
3 532563 Polyflex - 532563 55 23 10,1 90 8,2 106 15 3
4 532561 Polyflex - 532561 60 25 12,2 76 8,5 95 20 4
5 532750 Polyflex - 532750 75 30 12,2 95 11 118 25 6
Part Number
Description
Ø A (mm)
B (mm)
Ø C (mm)
D (mm)
Ø E (mm)
F (mm)
G (mm)
H (mm)
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra