Lip-type seal (Type IIL)

Manufacturer PAULSTRA
Description Lip-type seal (Type IIL) for a shaft Ø=24 mm and a housing Ø=38.5 mm
Part number 724028
Product selection
Selector Shaft Ø (mm) Recess Ø (mm) Thickness (mm) Reference
1 24 38.5 7 724028
2 28 47 10 724229
3 35 50 10 724001
4 35 52 10 724198
5 42 60 14 724121
6 45 62 10 724011
7 45 65 15 724449
8 45 70 12.5 724447
9 47.6 69.8 19 724003
10 47.6 69.8 19 724428
11 50 80 16 724089
12 50.8 73.4 17 724308
13 52 75 16 724562
14 52 78 15 724261
15 53 68 13 724284
16 55 75 16 724448
17 57 85 15 724306
18 60 80 12 724540
19 62 85 12 724543
20 64 85 16 724090
21 65 85 16 724561
22 70 90 12 724544
23 72 100 12 724485
24 75 100 16 724446
25 76 100 16 724245
26 76.2 101.6 17.4 724291
27 80 100 14 724466
28 140 170 15 724766
29 148 170 14.5 724260
30 160 190 15 724765
Shaft Ø (mm)
Recess Ø (mm)
Thickness (mm)
Reference
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra
Users Who Downloaded This Product Also Downloaded
Page