Lip-type seal (Type IEWL)

Manufacturer PAULSTRA
Description Lip-type seal (Type IEWL) for a shaft Ø=8 mm and a housing Ø=22 mm
Part number 725696
Product selection
Selector Shaft Ø (mm) Recess Ø (mm) Thickness (mm) Reference
1 8 22 6 725696
8 9 17 5 725683
2 11 17 4 725694
3 15 23 4 725691
9 18 28 6 725670
4 28 37 7 725685
5 30 42 6 725637
10 35 52 10 725675
11 44 67 10 725664
6 45 66 9 702478
7 50 65 10 725657
Shaft Ø (mm)
Recess Ø (mm)
Thickness (mm)
Reference
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra
Users Who Downloaded This Product Also Downloaded
Page