Lip-type seal (Type IEW)

Manufacturer PAULSTRA
Description Lip-type seal (Type IEW) for a shaft Ø=6.3 mm and a housing Ø=19 mm
Part number 772402
Product selection
Selector Shaft Ø (mm) Recess Ø (mm) Thickness (mm) Reference
8 6.3 19 5 772402
2 19.9 28 5 772408
3 30 42 7 772409
4 30 50 7 772410
5 32 42 7 702498
7 34.7 50 7 772394
6 39.8 65 8 772406
9 95 109.5 7 772390
1 109 122 7 772391
Shaft Ø (mm)
Recess Ø (mm)
Thickness (mm)
Reference
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra
Users Who Downloaded This Product Also Downloaded
Page