1

E1E11S**E* / E1E12S**E* / E1E13S**E*

Shock and vibration mount in damped silicone for tension and compression use.

Manufacturer PAULSTRA
Description E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S38EC
Part Number E1E11S38EC
Product selection
Selector Part Number Description Range of use (daN) A (mm) B (mm) Ø C (mm) D Ø d (mm) Ø E (mm) G (mm) H (mm) h (mm) J (mm)
1 E1E11S38EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S38EC 1,60 - 2,80 25,4 34 28,5 M5 4,3 23 10 29 28 14
2 E1E11S42EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S42EC 1,80 - 3,20 25,4 34 28,5 M5 4,3 23 10 29 28 14
3 E1E11S48EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S48EC 2,10 - 3,80 25,4 34 28,5 M5 4,3 23 10 29 28 14
4 E1E11S55EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S55EC 2,50 - 4,50 25,4 34 28,5 M5 4,3 23 10 29 28 14
5 E1E11S63EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S63EC 3,00 - 5,30 25,4 34 28,5 M5 4,3 23 10 29 28 14
6 E1E11S72EC E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E11S72EC 3,50 - 6,20 25,4 34 28,5 M5 4,3 23 10 29 28 14
7 E1E12S38ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S38ED 3,70 - 5,70 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
8 E1E12S42ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S42ED 4,00 - 6,30 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
9 E1E12S48ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S48ED 4,60 - 7,10 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
10 E1E12S55ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S55ED 5,20 - 8,10 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
11 E1E12S63ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S63ED 6,00 - 9,30 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
12 E1E12S72ED E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E12S72ED 6,60 - 10,30 34,9 44,4 40 M6 4,3 34,6 12 35,6 34,5 19
13 E1E13S38EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S38EE 5,50 - 8,50 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
14 E1E13S42EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S42EE 6,00 - 9,50 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
15 E1E13S48EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S48EE 6,50 - 10,50 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
16 E1E13S55EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S55EE 7,50 - 12,00 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
17 E1E13S63EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S63EE 8,50 - 14,00 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
18 E1E13S72EE E1E11S**E* / E1E12S**E* / E1E13S**E* - E1E13S72EE 10,00 - 16,00 49,2 60,5 57 M8 5,3 45 16 47 45,5 23
Part Number
Description
Range of use (daN)
A (mm)
B (mm)
Ø C (mm)
D
Ø d (mm)
Ø E (mm)
G (mm)
H (mm)
h (mm)
J (mm)
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra