Pallet clamp - Single acting 7MPa - Taper cone cut 90° model CPH-C H

Manufacturer Pascal Corporation
Description Pallet clamp - Single acting 7MPa, clamping force 4.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm
Part Number CPH-C03H
Product selection
Selector Part Number Description Clamp stroke (mm) Cylinder capacity Unclamp (cm3) Clamping force (kN) Full stroke (mm) Safety stroke (mm) Max. allowable load-Horizontal mounting (kN) Max. allowable load-Vertical mounting (kN)
1 CPH-C03H Pallet clamp - Single acting 7MPa, clamping force 4.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm 2.4 4.0 4.0 4.4 2.0 3.0 0.5
2 CPH-C06H Pallet clamp - Single acting 7MPa, clamping force 6.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm 2.4 6.1 6.0 4.4 2.0 8.0 1.5
3 CPH-C10H Pallet clamp - Single acting 7MPa, clamping force 10.0 kN , full stroke 5.0 mm, safety stroke 2.0 mm 3.0 14.1 10.0 5.0 2.0 15.0 2.5
4 CPH-C16H Pallet clamp - Single acting 7MPa, clamping force 16.0 kN , full stroke 6.5 mm, safety stroke 2.5 mm 4.0 28.7 16.0 6.5 2.5 25.0 4.0
5 CPH-C25H Pallet clamp - Single acting 7MPa, clamping force 25.0 kN , full stroke 7.0 mm, safety stroke 2.5 mm 4.5 49.6 25.0 7.0 2.5 35.0 5.0
6 CPH-C40H Pallet clamp - Single acting 7MPa, clamping force 40.0 kN , full stroke 7.5 mm, safety stroke 2.5 mm 5.0 77.9 40.0 7.5 2.5 50.0 7.5
Part Number
Description
Clamp stroke (mm)
Cylinder capacity Unclamp (cm3)
Clamping force (kN)
Full stroke (mm)
Safety stroke (mm)
Max. allowable load-Horizontal mounting (kN)
Max. allowable load-Vertical mounting (kN)
Documentation
Contact the supplier
Pascal Corporation Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974
Pascal Corporation