Expansion clamp - Double acting 7MPa - Long neck model CGT

Manufacturer Pascal Corporation
Description Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 5.2 mm, allowable max. grip inner diameter 5.8 mm
Part Number CGT-F21-055
Product selection
Selector Part Number Description Number of grippers Taper rod stroke (mm) Clamp stroke (mm) Cylinder capacity Clamp (cm3) Cylinder capacity Unclamp (cm3) Allowable min. grip inner diameter (mm) Allowable max. grip inner diameter (mm)
1 CGT-F21-07 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.7 mm 4 4.8 1.2 1.5 2.0 6.7 7.7
6 CGT-F21-08 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.7 mm, allowable max. grip inner diameter 8.7 mm 4 4.8 1.2 1.5 2.0 7.7 8.7
7 CGT-F21-055 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 5.2 mm, allowable max. grip inner diameter 5.8 mm 2 4 1.2 1.2 1.6 5.2 5.8
8 CGT-F21-058 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 5.5 mm, allowable max. grip inner diameter 6.1 mm 2 4 1.2 1.2 1.6 5.5 6.1
9 CGT-F21-061 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 5.8 mm, allowable max. grip inner diameter 6.4 mm 2 4 1.2 1.2 1.6 5.8 6.4
10 CGT-F21-064 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.1 mm, allowable max. grip inner diameter 6.7 mm 2 4 1.2 1.2 1.6 6.1 6.7
11 CGT-F21-067 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.4 mm, allowable max. grip inner diameter 7.0 mm 2 4 1.2 1.2 1.6 6.4 7.0
12 CGT-F21-070A Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.3 mm 2 4 1.2 1.2 1.6 6.7 7.3
13 CGT-F22E09 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm 2 4.8 1.2 2.7 3.5 8.7 9.7
2 CGT-F22E10 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm 2 5.8 1.2 2.7 3.5 9.7 10.7
3 CGT-F22E11 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm 3 6.8 1.2 2.7 3.5 10.7 11.7
4 CGT-F22E12 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm 3 7.8 1.2 2.7 3.5 11.7 12.7
5 CGT-F22E13 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm 3 8.8000000000000007 1.2 2.7 3.5 12.7 13.7
Part Number
Description
Number of grippers
Taper rod stroke (mm)
Clamp stroke (mm)
Cylinder capacity Clamp (cm3)
Cylinder capacity Unclamp (cm3)
Allowable min. grip inner diameter (mm)
Allowable max. grip inner diameter (mm)
Documentation
Contact the supplier
Pascal Corporation Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974
Pascal Corporation