Expansion clamp - Double acting 7MPa - standard model CGC

Expansion clamp - Double acting 7MPa - standard model CGC

Manufacturer Pascal Corporation
Description Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm
Part Number CGC-N22E12
Product selection
Selector Part Number Description Number of grippers Taper rod stroke (mm) Clamp stroke (mm) Cylinder capacity Clamp (cm3) Cylinder capacity Unclamp (cm3) Allowable min. grip inner diameter (mm) Allowable max. grip inner diameter (mm)
1 CGC-N21E070 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.4 mm 2 4.8 1.2 1.7 2.3 6.7 7.4
9 CGC-N21E073 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.0 mm, allowable max. grip inner diameter 7.7 mm 2 4.8 1.2 1.7 2.3 7.0 7.7
10 CGC-N21E076 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.3 mm, allowable max. grip inner diameter 8.0 mm 2 4.8 1.2 1.7 2.3 7.3 8.0
11 CGC-N21E079 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.6 mm, allowable max. grip inner diameter 8.3 mm 2 4.8 1.2 1.7 2.3 7.6 8.3
12 CGC-N21E082 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.9 mm, allowable max. grip inner diameter 8.6 mm 2 4.8 1.2 1.7 2.3 7.9 8.6
13 CGC-N22E085 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.2 mm, allowable max. grip inner diameter 9.2 mm 2 4.8 1.2 2.7 3.5 8.2 9.2
14 CGC-N22E09 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm 2 4.8 1.2 2.7 3.5 8.7 9.7
15 CGC-N22E10 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm 2 4.8 1.2 2.7 3.5 9.7 10.7
16 CGC-N22E11 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm 3 4.8 1.2 2.7 3.5 10.7 11.7
2 CGC-N22E12 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm 3 4.8 1.2 2.7 3.5 11.7 12.7
3 CGC-N22E13 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm 3 4.8 1.2 2.7 3.5 12.7 13.7
4 CGC-N23E12 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm 3 4.8 1.2 5.8 7.2 11.7 12.7
5 CGC-N23E13 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm 3 4.8 1.2 5.8 7.2 12.7 13.7
6 CGC-N23E14 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 13.7 mm, allowable max. grip inner diameter 14.7 mm 3 4.8 1.2 5.8 7.2 13.7 14.7
7 CGC-N23E15 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 14.7 mm, allowable max. grip inner diameter 15.7 mm 3 4.8 1.2 5.8 7.2 14.7 15.7
8 CGC-N23E16 Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 15.7 mm, allowable max. grip inner diameter 16.7 mm 3 4.8 1.2 5.8 7.2 15.7 16.7
Part Number
Description
Number of grippers
Taper rod stroke (mm)
Clamp stroke (mm)
Cylinder capacity Clamp (cm3)
Cylinder capacity Unclamp (cm3)
Allowable min. grip inner diameter (mm)
Allowable max. grip inner diameter (mm)
Documentation
Contact the supplier
Pascal Corporation Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974
Pascal Corporation