Air Expansion clamp - Double acting 1MPa - Standard model CGE

Manufacturer Pascal Corporation
Description Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.3 mm, allowable max. grip inner diameter 8.0 mm
Part Number CGE-N22E076
Product selection
Selector Part Number Description Number of grippers Taper rod stroke (mm) Clamp stroke (mm) Cylinder capacity Clamp (cm3) Cylinder capacity Unclamp (cm3) Allowable min. grip inner diameter (mm) Allowable max. grip inner diameter (mm)
1 CGE-N22E09 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm 2 4.8 1.2 8.7 9.7 8.7 9.7
4 CGE-N22E10 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm 2 4.8 1.2 8.7 9.7 9.7 10.7
5 CGE-N22E11 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm 3 4.8 1.2 8.7 9.7 10.7 11.7
6 CGE-N22E12 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm 3 4.8 1.2 8.7 9.7 11.7 12.7
7 CGE-N22E13 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm 3 4.8 1.2 8.7 9.7 12.7 13.7
8 CGE-N22E070 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.4 mm 2 4.8 1.2 8.7 9.7 6.7 7.4
9 CGE-N22E073 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.0 mm, allowable max. grip inner diameter 7.7 mm 2 4.8 1.2 8.7 9.7 7.0 7.7
10 CGE-N22E076 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.3 mm, allowable max. grip inner diameter 8.0 mm 2 4.8 1.2 8.7 9.7 7.3 8.0
11 CGE-N22E079 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.6 mm, allowable max. grip inner diameter 8.3 mm 2 4.8 1.2 8.7 9.7 7.6 8.3
2 CGE-N22E082 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.9 mm, allowable max. grip inner diameter 8.6 mm 2 4.8 1.2 8.7 9.7 7.9 8.6
3 CGE-N22E085 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 8.2 mm, allowable max. grip inner diameter 9.2 mm 2 4.8 1.2 8.7 9.7 8.2 9.2
Part Number
Description
Number of grippers
Taper rod stroke (mm)
Clamp stroke (mm)
Cylinder capacity Clamp (cm3)
Cylinder capacity Unclamp (cm3)
Allowable min. grip inner diameter (mm)
Allowable max. grip inner diameter (mm)
Documentation
Contact the supplier
Pascal Corporation Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974
Pascal Corporation