Air Expansion clamp - Double acting 1MPa - Long neck model CGY

Manufacturer Pascal Corporation
Description Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.1 mm, allowable max. grip inner diameter 6.7 mm
Part Number CGY-F22-064
Product selection
Selector Part Number Description Number of grippers Taper rod stroke (mm) Clamp stroke (mm) Cylinder capacity Clamp (cm3) Cylinder capacity Unclamp (cm3) Allowable min. grip inner diameter (mm) Allowable max. grip inner diameter (mm)
1 CGY-F22-07 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.7 mm 4 4.8 1.2 8.7 9.7 6.7 7.7
6 CGY-F22-08 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 7.7 mm, allowable max. grip inner diameter 8.7 mm 4 4.8 1.2 8.7 9.7 7.7 8.7
7 CGY-F22-055 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 5.2 mm, allowable max. grip inner diameter 5.8 mm 2 4.0 1.2 7.2 8.1 5.2 5.8
8 CGY-F22-058 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 5.5 mm, allowable max. grip inner diameter 6.1 mm 2 4.0 1.2 7.2 8.1 5.5 6.1
9 CGY-F22-061 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 5.8 mm, allowable max. grip inner diameter 6.4 mm 2 4.0 1.2 7.2 8.1 5.8 6.4
10 CGY-F22-064 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.1 mm, allowable max. grip inner diameter 6.7 mm 2 4.0 1.2 7.2 8.1 6.1 6.7
11 CGY-F22-067 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.4 mm, allowable max. grip inner diameter 7.0 mm 2 4.0 1.2 7.2 8.1 6.4 7.0
12 CGY-F22-070A Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.3 mm 2 4.0 1.2 7.2 8.1 6.7 7.3
13 CGY-F22E09 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm 2 4.8 1.2 8.7 9.7 8.7 9.7
2 CGY-F22E10 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm 2 4.8 1.2 8.7 9.7 9.7 10.7
3 CGY-F22E11 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm 3 4.8 1.2 8.7 9.7 10.7 11.7
4 CGY-F22E12 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm 3 4.8 1.2 8.7 9.7 11.7 12.7
5 CGY-F22E13 Air Expansion clamp - Double acting 1MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm 3 4.8 1.2 8.7 9.7 12.7 13.7
Part Number
Description
Number of grippers
Taper rod stroke (mm)
Clamp stroke (mm)
Cylinder capacity Clamp (cm3)
Cylinder capacity Unclamp (cm3)
Allowable min. grip inner diameter (mm)
Allowable max. grip inner diameter (mm)
Documentation
Contact the supplier
Pascal Corporation Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974
Pascal Corporation