Union Cross, O ring face seals

Manufacturer PARKER
Description Union Cross, O ring face seals, Size 1/4"
Part number 4 KLO-S
Product selection
Selector Product Type Size Connection Material Additional Detail Trade, Brand Name Synonym Cat. No.
1 Industrial Fitting Cross, Tube 1/4" Male O-ring Face Seal Steel, Zinc Plated Static 9500 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 4 KLO-S
2 Industrial Fitting Cross, Tube 3/8" Male O-ring Face Seal Steel, Zinc Plated Static 13000 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 6 KLO-S
3 Industrial Fitting Cross, Tube 1/2" Male O-ring Face Seal Steel, Zinc Plated Static 11000 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 8 KLO-S
4 Industrial Fitting Cross, Tube 5/8" Male O-ring Face Seal Steel, Zinc Plated Static 11000 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 10 KLO-S
5 Industrial Fitting Cross, Tube 3/4" Male O-ring Face Seal Steel, Zinc Plated Static 11000 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 12 KLO-S
6 Industrial Fitting Cross, Tube 1" Male O-ring Face Seal Steel, Zinc Plated Static 9500 / Dynamic 6000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 16 KLO-S
7 Industrial Fitting Cross, Tube 1 1/4" Male O-ring Face Seal Steel, Zinc Plated Static 7000 / Dynamic 4000,SAE 520501, Seal-Lok, O-Lok O-ring Face Seal, ORFS 20 KLO-S
Product Type
Size
Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Cat. No.
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS