Tube Nut

Manufacturer PARKER
Description Tube Nut, O ring face seals, Threads 7/16x20 UN/UNF-2B
Part number 4BMLS
Product selection
Selector Product Type Type Threads Material Additional Detail Trade, Brand Name Synonym Cat. No.
1 Industrial Fiting Component Hex 7/16x20 UN/UNF-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 4BMLS
2 Industrial Fiting Component Hex 9/16x18 UN/UNF-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 6BMLS
3 Industrial Fiting Component Hex 3/4x16 UN/UNF-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 8BMLS
4 Industrial Fiting Component Hex 1x14 UN/UNF-2B Steel, Chromium 6 Free SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 10BMLS
5 Industrial Fiting Component Hex 1 3/16x12 UN/UNF-2B Steel, Chromium 6 Free SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 12BMLS
6 Industrial Fiting Component Hex 17/16x12 UN/UNF-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 16BMLS
7 Industrial Fiting Component Hex 1 11/16x12 UN-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 20BMLS
8 Industrial Fiting Component Hex 2x12 UN-2B Steel, Zinc Plated SAE 52M0110A, ISO 8434-3 NA Seal-Lok, O-Lok O-ring Face Seal, ORFS 24BMLS
Product Type
Type
Threads
Material
Additional Detail
Trade, Brand Name
Synonym
Cat. No.
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS