1

Trunion Block, Roundline Cylinders, MMB Series

Manufacturer PARKER
Description Trunnion Block, Roundline Cylinders, MMB Series, bore 40 mm
Part number 149333
Product selection
Selector Bore Cat. No. CO CR FK FN FS HB KC NH TH UL Nominal Force (kN)
1 40 149333 16 20 45 70 10 11 4.3 21 60 90 20
2 50 149334 25 25 55 80 12 13.5 5.4 26 80 110 32
3 63 149335 25 32 65 100 15 17.5 5.4 33 110 150 50
4 80 149336 36 40 76 120 16 22 8.4 41 125 170 80
5 100 149337 36 50 95 140 20 26 8.4 51 160 210 125
6 125 149338 50 63 112 180 25 33 11.4 61 200 265 200
7 160 149339 50 80 140 220 31 39 11.4 81 250 325 320
Bore
Cat. No.
CO
CR
FK
FN
FS
HB
KC
NH
TH
UL
Nominal Force (kN)
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS