1

RR63 - SIMPLE BRACKET FEMALE NPT WITH ADAPTER

Manufacturer PARKER TRANSAIR
Description RR63 - SIMPLE BRACKET FEMALE NPT WITH ADAPTER
Part number RR63 L1N08
C1 1"
C2 M12
DIAM D 76 MM
MAX. PRESSURE AIR_IT 188 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 140 FA
VACUUM 13 mbar
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER C1 C2 DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM E L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 RR63 L1N08 1" M12 76 MM 188 PSI -4 FA 140 FA 13 mbar 50 MM 137 MM 37150190 2,65KG 2,053KG 1 40142300
2 RR63 L3N08 1" M12 100 MM 188 PSI -4 FA 140 FA 13 mbar 80 MM 137 MM 37150190 2,45KG 1,951KG 1 40142300
PART NUMBER
C1
C2
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
E
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS