1

RA44 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END

Manufacturer PARKER TRANSAIR
Description RA44 L1 00 45 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END
Part number RA44 L1 00 45
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 85 CE
VACUUM 10 mbar
Omniclass number 23.27.57.00
DIAM D1 200 MM
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D DIAM D1 E L Z DN MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM BODY
1 RA44 L1 00 45 RA44 L1 00 45 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 4,324 KG 1 76 MM 200 MM 24,6 MM 356 MM 149 MM 80 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
5 RA44 L1 00 46 RA44 L1 00 46 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 4,325 KG 1 76 MM 190 MM 24,6 MM 356 MM 149 MM 80 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
6 RA44 L3 00 45 RA44 L3 00 45 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 5,679 KG 1 100 MM 220 MM 24,6 MM 380 MM 161 MM 100 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
7 RA44 L3 00 46 RA44 L3 00 46 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 5,897 KG 1 100 MM 230 MM 24,6 MM 380 MM 161 MM 100 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
8 RA44 L8 00 45 RA44 L8 00 45 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 10,005 KG 1 168 MM 285 MM 26,1 MM 449 MM 191 MM 150 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
9 RA44 L8 00 46 RA44 L8 00 46 - TRANSAIR TEE WITH 1 CIRCULAR FLANGE AT END 9,780 KG 1 168 MM 280 MM 26,1 MM 449 MM 191 MM 150 MM 16 BAR -20 CE 85 CE 10 mbar TREATED ALUMINIUM
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
DIAM D1
E
L
Z
DN
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
BODY
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS