1

6681 - 2 PORT WALL BRACKET FEMALE BSP PARALLEL

Manufacturer PARKER TRANSAIR
Description 6681 - 2 PORT WALL BRACKET FEMALE BSP PARALLEL
Part number 6681 17 21
C1 G1/2
C2 G1/4
DIAM D 16,5 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 13 mbar
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER C1 C2 DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM DIM G H K N ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6681 17 21 G1/2 G1/4 16,5 MM 16 BAR -20 CE 60 CE 13 mbar 34 MM 65 MM 74,5 MM 82 MM 37150190 0,413KG 0,418KG 1 40142300
2 6681 25 21 G1/2 G1/4 25 MM 16 BAR -20 CE 60 CE 13 mbar 44,5 MM 81 MM 74,5 MM 82 MM 37150190 0,462KG 0,46KG 1 40142300
PART NUMBER
C1
C2
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
DIM G
H
K
N
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS