1

6676 - PIPE-TO-PIPE CONNECTOR WITH VENT

Manufacturer PARKER TRANSAIR
Description 6676 - PIPE-TO-PIPE CONNECTOR WITH VENT
Part number 6676 25 00
DIAM D 25 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 10 mbar
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM DIM G L Z ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6676 25 00 25 MM 16 BAR -20 CE 60 CE 10 mbar 44,5 MM 151,5 MM 48 MM 37150190 0,83KG 0,145KG 5 40142320
2 6676 40 00 40 MM 16 BAR -20 CE 60 CE 10 mbar 67 MM 205 MM 57 MM 37150190 2,298KG 0,412KG 5 40142320
4 6676 50 00 50 MM 16 BAR -20 CE 85 CE 10 mbar 80 MM 171 MM 25 MM 37150190 0,748 KG 1 40142320
3 6676 63 00 63 MM 16 BAR -20 CE 60 CE 10 mbar 91 MM 171,5 MM 25 MM 37150190 2,824KG 0,879KG 3 40142320
PART NUMBER
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
DIM G
L
Z
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS