1

6651 - MANIFOLD BLOC 4 OUTLETS

Manufacturer PARKER TRANSAIR
Description 6651 - MANIFOLD BLOC 4 OUTLETS
Part number 6651 25 12 04
DIAM D 25 MM
MAX. PRESSURE AIR_IT 16 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 13 mbar
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM DIM G L L1 L2 N Z ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6651 25 12 04 25 MM 16 BAR -20 CE 60 CE 13 mbar 44,5 MM 271 MM 151 MM 23 MM 35 MM 107 MM 37150190 1,23KG 1,045KG 1 40142300
2 6651 40 12 04 40 MM 16 BAR -20 CE 60 CE 13 mbar 67 MM 400 MM 204 MM 27 MM 50 MM 150 MM 37150190 2,51KG 2,285KG 1 40142300
PART NUMBER
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
DIM G
L
L1
L2
N
Z
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS