1

6615 - MALE STUD FITTING BSP TAPER NPT WITH FIXING PLATE

Manufacturer PARKER TRANSAIR
Description 6615 50 44 - MALE STUD FITTING BSP TAPER NPT WITH FIXING PLATE
Part number 6615 50 44
C NPT2
DIAM D 50 MM
Omniclass number 23.27.57.00
MAX. PRESSURE AIR_IT 232 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 185 FA
VACUUM 10 mbar
Product selection
Selector PART NUMBER PACKED WEIGHT DIAM D C F L M N Z QUANTITY MAX. PRESSURE AIR_IT working temperature IT maximum working temperature IT minimum VACUUM
1 6615 50 44 1,300 KG 50 MM NPT2 60 MM 81 MM 116,5 MM 132 MM 66 MM 1 232 PSI 185 FA -4 FA 10 mbar
2 6615 50 48 1,331 KG 50 MM R2 60 MM 81 MM 116,5 MM 132 MM 71 MM 1 16 BAR 85 CE -20 CE 10 mbar
3 6615 50 49 1,316 KG 50 MM R1 1/2 50 MM 79 MM 116,5 MM 132 MM 67 MM 1 16 BAR 85 CE -20 CE 10 mbar
4 6615 50 50 1,316 KG 50 MM NPT1 1/2 50 MM 79 MM 116,5 MM 132 MM 66 MM 1 232 PSI 185 FA -4 FA 10 mbar
PART NUMBER
PACKED WEIGHT
DIAM D
C
F
L
M
N
Z
QUANTITY
MAX. PRESSURE AIR_IT
working temperature IT maximum
working temperature IT minimum
VACUUM
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS