1

6611 - TRANSAIR MALE ADAPTOR BSPT NUT

Manufacturer PARKER TRANSAIR
Description 6611 50 44 - TRANSAIR MALE ADAPTOR BSPT NUT
Part number 6611 50 44
DIAM D 50 MM
Omniclass number 23.27.57.00
MAX. PRESSURE AIR_IT 232 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 185 FA
Product selection
Selector PART NUMBER PACKED WEIGHT DIAM D C F L QUANTITY MAX. PRESSURE AIR_IT working temperature IT maximum working temperature IT minimum VACUUM
1 6611 50 44 0,759 KG 50 MM NPT2 60 MM 81 MM 1 232 PSI 185 FA -4 FA 10 mbar
2 6611 50 48 0,788 KG 50 MM R2 60 MM 81 MM 1 16 BAR 85 CE -20 CE 10 mbar
3 6611 50 49 0,724 KG 50 MM R1 1/2 50 MM 79 MM 1 16 BAR 85 CE -20 CE 10 mbar
4 6611 50 50 0,762 KG 50 MM NPT1 1/2 50 MM 79 MM 1 232 PSI 185 FA -4 FA 10 mbar
PART NUMBER
PACKED WEIGHT
DIAM D
C
F
L
QUANTITY
MAX. PRESSURE AIR_IT
working temperature IT maximum
working temperature IT minimum
VACUUM
Contact the supplier
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS