1

T-Lok Pressure gauge connect

Manufacturer PARKER
Description T-Lok Pressure gauge connect, Tube size: 6mm, 1/4"
Part number 4-4G4MXSMO
Product selection
Selector Part No. Tube Size Tube Connection Straight Thread Size Straight Thread Connection Material Additional Detail Trade, Brand Name Synonym Product Type
1 4-4G4MXSMO 6mm, 1/4" Male 37 deg Flare 1/4" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
2 4-8G4MXSMO 6mm, 1/4" Male 37 deg Flare 1/2" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
3 5-4G4MXSMO 8mm, 5/16" Male 37 deg Flare 1/4" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
4 5-8G4MXSMO 8mm, 5/16" Male 37 deg Flare 1/2" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
5 6-8G4MXSMO 10mm, 3/8" Male 37 deg Flare 1/2" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
6 6G4MXSMO 10mm, 3/8" Male 37 deg Flare 1/4" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
7 8-4G4MXSMO 12mm, 1/2" Male 37 deg Flare 1/4" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
8 8-8G4MXSMO 12mm, 1/2" Male 37 deg Flare 1/2" Female BSPP Gauge Connection Steel, zinc plated Copper sealing washer Triple-Lok JIC, 37 deg Flare, Gauge Adapter Industrial Fitting Tube To Straight Thread
Part No.
Tube Size
Tube Connection
Straight Thread Size
Straight Thread Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Product Type
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS