1

T-Lok Male Stud Branch Tee

Manufacturer PARKER
Description T-Lok Male Stud Branch Tee
Part number 4S4OMXS
Product selection
CAD Selector Part No. Run Size A Run Connection A Run Size B Run Connection B Branch Size Branch Connection Material Additional Detail Trade, Brand Name Synonym Product Type
1 4S4OMXS 6mm, 1/4" Male 37 deg Flare 6mm, 1/4" Male 37 deg Flare 1/8" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
No CAD available 2 5S4OMXS 8mm, 5/16" Male 37 deg Flare 8mm, 5/16" Male 37 deg Flare 1/8" Male BSPP Steel, zinc plated - Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
3 6S4OMXS 10mm, 3/8" Male 37 deg Flare 10mm, 3/8" Male 37 deg Flare 1/4" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
No CAD available 4 6-6-6S4OMXS 10mm, 3/8" Male 37 deg Flare 10mm, 3/8" Male 37 deg Flare 3/8" Male BSPP Steel, zinc plated - Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
5 8S4OMXS 12mm, 1/2" Male 37 deg Flare 12mm, 1/2" Male 37 deg Flare 3/8" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
6 8-8-8S4OMXS 12mm, 1/2" Male 37 deg Flare 12mm, 1/2" Male 37 deg Flare 1/2" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
8 10S4OMXS 14,15,16mm, 5/8" Male 37 deg Flare 14,15,16mm, 5/8" Male 37 deg Flare 1/2" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
9 12S4OMXS 18,20mm, 3/4" Male 37 deg Flare 18,20mm, 3/4" Male 37 deg Flare 3/4" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
10 16S4OMXS 25mm, 1" Male 37 deg Flare 25mm, 1" Male 37 deg Flare 1" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
No CAD available 11 16-16-20S4OMXS 25mm, 1" Male 37 deg Flare 25mm, 1" Male 37 deg Flare 1 1/4" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
12 20S4OMXS 28,30,32mm, 1 1/4" Male 37 deg Flare 28,30,32mm, 1 1/4" Male 37 deg Flare 1 1/4" Male BSPP Steel, zinc plated NBR Seal Triple-Lok JIC, 37 deg Flare Industrial Fitting Tee, Tube To Straight Thread
Part No.
Run Size A
Run Connection A
Run Size B
Run Connection B
Branch Size
Branch Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Product Type
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS