1

T-Lok 45° Bulkhead union elbow

Manufacturer PARKER
Description T-Lok 45° Bulkhead union elbow, Size: 1/4"
Part number 4 WNTX-S
Product selection
Selector Part No. Size Connection Material Degree Addtional Detail Trade, Brand Name Synonym Product Type
1 4 WNTX-S 1/4" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
2 4 WNTX-WLN-S 1/4" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
3 5 WNTX-S 5/16" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
4 5 WNTX-WLN-S 5/16" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
5 6 WNTX-S 3/8" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
6 6 WNTX-WLN-S 3/8" Male 37 deg Flare Steel, zinc plated 45° Static 10000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
7 8 WNTX-S 1/2" Male 37 deg Flare Steel, zinc plated 45° Static 8000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
8 8 WNTX-WLN-S 1/2" Male 37 deg Flare 316SS 45° Static 8000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
9 10 WNTX-S 5/8" Male 37 deg Flare Steel, zinc plated 45° Static 7000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
10 10 WNTX-WLN-S 5/8" Male 37 deg Flare Steel, Chromium 6 Free 45° Static 7000 / Dynamic 5000,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
11 12 WNTX-S 3/4" Male 37 deg Flare Steel, Zinc Plated 45° Static 5000 / Dynamic 4500,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
12 12 WNTX-WLN-S 3/4" Male 37 deg Flare Steel, Chromium 6 Free 45° Static 5000 / Dynamic 4500,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
13 16 WNTX-S 1" Male 37 deg Flare Steel, Zinc Plated 45° Static 4500 / Dynamic 3500,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
14 16 WNTX-WLN-S 1" Male 37 deg Flare Steel, Chromium 6 Free 45° Static 4500 / Dynamic 3500,SAE070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
15 20 WNTX-S 1 1/4" Male 37 deg Flare Steel, zinc plated 45° Static 4000 / Dynamic 3000,SAE 070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
16 20 WNTX-WLN-S 1 1/4" Male 37 deg Flare Steel, zinc plated 45° Static 4000 / Dynamic 3000,SAE 070801 Triple-Lok 37 deg Flare, JIC Industrial Fitting Union, Tube, Bulkhead
Part No.
Size
Connection
Material
Degree
Addtional Detail
Trade, Brand Name
Synonym
Product Type
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS