Swivel Nut Branch Tee ISO 6149, O ring face seals

Manufacturer PARKER
Description Swivel Nut Branch Tee ISO 6149, O ring face seals, Size 6mm, 1/4"
Part number 4S6MLOS
Product selection
Selector Part No. Size Connection Material Additional Detail Trade, Brand Name Synonym Product Type
1 4S6MLOS 6mm, 1/4" Male / Female Swivel Oring Face Seal Steel, Zinc Plated - O-Lok, Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
2 6S6MLOS 3/8" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Zinc Plated SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
3 8S6MLOS 1/2" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Zinc Plated SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
4 10S6MLOS 5/8" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Zinc Plated SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
5 12S6MLOS 3/4" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Chromium 6 Free SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
6 16S6MLOS 1" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Zinc Plated SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
7 20S6MLOS 1 1/4" O-ring Face Seal Swivel,Male O-ring Face Seal Steel, Zinc Plated SAE 52M0433,ISO 8434-3 SWBT Seal-Lok O-ring Face Seal, ORFS Industrial Fitting Tee, Tube
Part No.
Size
Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS