Brushless servomotor - NX3 series - 400V

Manufacturer Parker SSD Parvex
Standard EN 60034-1, IEC34-1/1994
Description Brushless servomotor NX310EAP7301
Part number NX310EAP7301
Mass 2.4 kg
Product selection
Selector Key Brake Motor Torque at low speed (N.m) Maximum speed (rpm) Inertia (kg.m²) Square (mm) Length (mm) Shaft diameter (mm) Flange Mass (kg)
1 NX310EAP7000 2 4000 7.9E-05 71 146 11 B5 F75TL 2
2 x NX310EAP7001 2 4000 7.9E-05 71 146 11 B5 F75TL 2
3 x NX310EAP7300 2 4000 7.9E-05 71 194 11 B5 F75TL 2.4
4 x x NX310EAP7301 2 4000 7.9E-05 71 194 11 B5 F75TL 2.4
Key
Brake
Motor
Torque at low speed (N.m)
Maximum speed (rpm)
Inertia (kg.m²)
Square (mm)
Length (mm)
Shaft diameter (mm)
Flange
Mass (kg)
Documentation
Contact the supplier
Parker SSD Parvex Manufacturer of servosystems
Parker Hannifin France SAS