Parker SSD Parvex
By Parker SSD Parvex


Brushless servomotor - NX3 series - 400V

Manufacturer Parker SSD Parvex
Standard EN 60034-1, IEC34-1/1994
Description Brushless servomotor NX310EAP7000
Part number NX310EAP7000
Mass 2 kg
CAD models
Share

Product selection

Index Selector Key Brake Motor Torque at low speed (N.m) Maximum speed (rpm) Inertia (kg.m²) Square (mm) Length (mm) Shaft diameter (mm) Flange Mass (kg)
1 1 NX310EAP7000 2 4000 7.9E-05 71 146 11 B5 F75TL 2
2 2 x NX310EAP7001 2 4000 7.9E-05 71 146 11 B5 F75TL 2
3 3 x NX310EAP7300 2 4000 7.9E-05 71 194 11 B5 F75TL 2.4
4 4 x x NX310EAP7301 2 4000 7.9E-05 71 194 11 B5 F75TL 2.4

Documentation

Contact the supplier

Parker SSD Parvex

Parker SSD Parvex

Manufacturer of servosystems

  • Parker Hannifin France SAS

    Parker Hannifin France SAS
    Etablissement de Dijon
    8, avenue du Lac
    BP30749
    21007 Dijon Cedex
    FRANCE
    www.parvex.com

Google Map