1

Roundline Cylinder, MMB Series, Intermediate Fixed Trunnion

Manufacturer PARKER
Standard ISO 6020/1
Description Roundline Cylinder, MMB Series, Intermediate Fixed Trunnion, piston diameter= 40 mm,stroke = 37mm
Part number 40 MF1 MMB R N 1 4 C 37 M 11 11
Product selection
Selector Bore (mm) D max (mm) EE (BSPP) K TD (f8) TL (js15) TM (h12) UV max XV min Y (mm) Stroke min PJ (mm) XV max ZB max BD max
1 40 78 G1/2 13 20 16 90 78 130 71 37 97 93 198 30
2 50 95 G1/2 14 25 20 105 95 142 72 40 111 102 213 35
3 63 116 G3/4 16 32 25 120 116 160 82 53 117 107 236 45
4 80 130 G3/4 18 40 32 135 130 180 91 58 134 122 262 50
5 100 158 G1 20 50 40 160 158 210 108 58 162 152 314 60
6 125 192 G1 23 63 50 195 195 235 121 78 174 157 341 75
13 160 232 G11/4 25 80 63 240 240 273 143 96 191 177 386 90
14 200 285 G11/4 30 100 80 295 390 337 190 70 224 267 466 110
15 250 365 G11/2 32 125 100 370 480 393 205 95 290 298 570 135
16 320 450 G11/2 37 160 125 470 600 486 250 116 358 370 684 175
Bore (mm)
D max (mm)
EE (BSPP)
K
TD (f8)
TL (js15)
TM (h12)
UV max
XV min
Y (mm)
Stroke min
PJ (mm)
XV max
ZB max
BD max
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS