Pressure reducing valve - Sandwich mounting - PRDM

Manufacturer Parker
Description Pressure reducing valve - Sandwich mounting - NG06 - Pmax=350bar - Qmax=40L/min - Pr=5..350bar - Seal FPM - Reduction on P
Part Number PRDM2PP35SVG
Product selection
Selector Part Number Description Size Max Pressure (bar) Adjustment Range (bar)
1 PRDM2PP35SVG Pressure reducing valve - Sandwich mounting - NG06 - Pmax=350bar - Qmax=40L/min - Pr=5..350bar - Seal FPM - Reduction on P NG6 350 350
2 PRDM2PP16SVG Pressure reducing valve - Sandwich mounting - NG06 - Pmax=350bar - Qmax=40L/min - Pr=3..160bar - Seal FPM - Reduction on P NG6 350 160
3 PRDM3PP21SVG15 Pressure reducing valve - Sandwich mounting - NG10 - Pmax=315bar - Qmax=80L/min - Pr=3..150bar - Seal FPM - Reduction on P NG10 350 210
4 PRDM 2 PP 21 S V G Pressure reducing valve - Sandwich mounting - NG06 - Pmax=350bar - Qmax=40L/min - Pr=3..210bar - Seal FPM - Reduction on P NG6 350 210
Part Number
Description
Size
Max Pressure (bar)
Adjustment Range (bar)
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS