Pneumatic slide valve pneumatic operated - 5.2 - Size 01

Manufacturer Parker
Description Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 01
Part Number DX01-421-60
Product selection
Selector Part Number Description Control Type Size Number of Positions Number of Orifices Open Center Flow (l/min) Installation Plan Max Pressure (bar) Slide Valve Type
1 DX01-421-60 Pneumatic slide valve pneumatic operated -5.2- Monostable spring return- Size 01 Pneumatic 01 2 0 No 1026 ISO 15407 10 PATIN CERAMIQUE
2 DX01-406-60 Pneumatic slide valve pneumatic operated -5.2- Bistable - Size 01 Pneumatic 01 2 0 No 1026 ISO 15407 10 PATIN CERAMIQUE
Part Number
Description
Control Type
Size
Number of Positions
Number of Orifices
Open Center
Flow (l/min)
Installation Plan
Max Pressure (bar)
Slide Valve Type
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS