Pneumatic slide multifunction spool valve - 5.3 - Size 1

Manufacturer Parker
Description Pneumatic slide multifunction spool valve -5.3- Centre closed -ISO size 1
Part Number DX1-416-70
Product selection
Selector Part Number Description Control Type Size Number of Positions Number of Orifices Open Center Flow (l/min) Installation Plan Max Pressure (bar) Slide Valve Type
1 DX1-416-70 Pneumatic slide multifunction spool valve -5.3- Centre closed -ISO size 1 Pneumatic 1 2 0 No 1530 ISO 5599 10 PATIN CERAMIQUE
2 DX1-411-70 Pneumatic slide multifunction spool valve -5.3- Centre open -ISO size 1 Pneumatic 1 3 0 Yes 1530 ISO 5599 10 PATIN CERAMIQUE
3 DX1-406-70 Pneumatic slide multifunction spool valve -5.2- Balanced bistable -ISO size 1 Pneumatic 1 2 0 No 1530 ISO 5599 10 PATIN CERAMIQUE
Part Number
Description
Control Type
Size
Number of Positions
Number of Orifices
Open Center
Flow (l/min)
Installation Plan
Max Pressure (bar)
Slide Valve Type
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS