1

Pneumatic Operated ISO 5599 valves

Manufacturer PARKER
Description Pneumatic Operated ISO 5599 valves
Part number DX1-421-60
Product selection
Selector Cat. No Size Valve type function Actuation Return Signal Presure min. (bar) at 6 bar actua./return Changeover time (ms) at 6 bar actua./return weight (kg)
1 DX1-421-60 43 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.9/2.5 30/45 0.35
2 DX2-421-60 56 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.6/2.4 50/95 0.6
3 DX3-421-60 71 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.6/2.3 80/160 1.1
4 DX1-406-60 43 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 20/20 0.35
5 DX2-406-60 56 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 25/25 0.6
6 DX3-406-60 71 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 35/35 1.1
7 DX1-416-60 43 mm 5/3 Double Solenoid Closed Center Air Signal Air Signal 2.6 20/80 0.35
8 DX2-416-60 56 mm 5/3 Double Solenoid Closed Center Closed Center Self Centering 2.1 30/170 0.6
9 DX3-416-60 71 mm 5/3 Double Solenoid Closed Center 2.1 45/330 1.1
10 DX1-411-60 43 mm 5/3 Double Solenoid Vented Center Air Signal Air Signal 2.8 20/65 0.35
11 DX2-411-60 56 mm 5/3 Double Solenoid Vented Center Vented Center Self Centering 2.2 30/140 0.6
12 DX3-411-60 71 mm 5/3 Double Solenoid Vented Center 2.1 50/270 1.1
13 DX1-421-70 43 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.9/2.5 30/45 0.35
14 DX2-421-70 56 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.6/2.4 50/95 0.6
15 DX3-421-70 71 mm 5/2 Single Solenoid, Spring Return Air Signal Spring 3.6/2.3 80/160 1.1
16 DX1-406-70 43 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 20/20 0.35
17 DX2-406-70 56 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 25/25 0.6
18 DX3-406-70 71 mm 5/2 Double Solenoid Air Signal Air Signal 1.0/1.0 35/35 1.1
19 DX1-416-70 43 mm 5/3 Double Solenoid Closed Center Air Signal Air Signal 2.6 20/80 0.35
20 DX2-416-70 56 mm 5/3 Double Solenoid Closed Center Closed Center Self Centering 2.1 30/170 0.6
21 DX3-416-70 71 mm 5/3 Double Solenoid Closed Center 2.1 45/330 1.1
22 DX1-451-70 43 mm 5/2 Single Solenoid, Differential Return Air Signal Differential 3.3/1.9 25/60 0.35
23 DX2-451-70 56 mm 5/2 Single Solenoid, Differential Return Air Signal Differential 3.3/2.0 45/100 0.6
24 DX3-451-70 71 mm 5/2 Single Solenoid, Differential Return Air Signal Differential 3.3/1.9 70/170 1.1
25 DX2-451-60 56 mm 5/2 Single Solenoid, Differential Return Air Signal Differential 3.3/2.0 45/100 0.6
26 DX1-411-70 43 mm 5/3 Double Solenoid Vented Center Air Signal Air Signal 2.8 20/65 0.35
27 DX2-411-70 56 mm 5/3 Double Solenoid Vented Center Vented Center Self Centering 2.2 30/140 0.6
28 DX3-411-70 71 mm 5/3 Double Solenoid Vented Center 2.1 50/270 1.1
Cat. No
Size
Valve type function
Actuation
Return
Signal Presure min. (bar) at 6 bar actua./return
Changeover time (ms) at 6 bar actua./return
weight (kg)
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS
Users Who Downloaded This Product Also Downloaded
Page