O-Lok Tube End Reducer

Manufacturer PARKER
Description O-Lok Tube End Reducer, Size 10mm, 3/8"
Part number 6-4TRMLONS
Product selection
Selector Product Type Size Connection A Connection B Rating Material Trade, Brand Name Synonym Cat. No.
1 Industrial Fitting Tube Reducing 10mm, 3/8" Female Swivel ORFS ORFS Tube End PN 630 bar Steel, zinc plated O-Lok, Seal Lok O-ring Face Seal, ORFS 6-4TRMLONS
2 Industrial Fitting Tube Reducing 12mm, 1/2" Female Swivel ORFS ORFS Tube End PN 630 bar Steel, zinc plated O-Lok, Seal Lok O-ring Face Seal, ORFS 8-6TRMLONS
3 Industrial Fitting Tube Reducing 20mm, 3/4" Female Swivel ORFS ORFS Tube End PN 420 bar Steel, zinc plated O-Lok, Seal Lok O-ring Face Seal, ORFS 12-10TRMLONS
Product Type
Size
Connection A
Connection B
Rating
Material
Trade, Brand Name
Synonym
Cat. No.
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS
Users Who Downloaded This Product Also Downloaded
Page