1

O-Lok Male stud run Tee

Manufacturer PARKER
Description O-Lok Male stud run Tee
Part number 4-4-4R4OMLOS
Product selection
Selector Product Type Run Size A Run Connection A Run Size B Run Connection B Branch Size Branch Connection Material Additional Detail Trade, Brand Name Synonym Cat. No.
1 Industrial Fitting Tee, Tube To Straight Thread 6mm, 1/4" Male Oring Face Seal 1/4" Male BSPP 6mm, 1/4" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 4-4-4R4OMLOS
2 Industrial Fitting Tee, Tube To Straight Thread 6mm, 1/4" Male Oring Face Seal 1/8" Male BSPP 6mm, 1/4" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 4R4OMLOS
3 Industrial Fitting Tee, Tube To Straight Thread 8,10mm, 5/16",3/8" Male Oring Face Seal 3/8" Male BSPP 8,10mm, 5/16",3/8" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 6-6-6R4OMLOS
4 Industrial Fitting Tee, Tube To Straight Thread 8,10mm, 5/16",3/8" Male Oring Face Seal 1/4" Male BSPP 8,10mm, 5/16",3/8" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 6R4OMLOS
5 Industrial Fitting Tee, Tube To Straight Thread 12mm, 1/2" Male Oring Face Seal 1/2" Male BSPP 12mm, 1/2" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 8-8-8R4OMLOS
6 Industrial Fitting Tee, Tube To Straight Thread 12mm, 1/2" Male Oring Face Seal 3/8" Male BSPP 12mm, 1/2" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 8R4OMLOS
7 Industrial Fitting Tee, Tube To Straight Thread 14,15,16mm, 5/8" Male Oring Face Seal 1/2" Male BSPP 14,15,16mm, 5/8" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 10R4OMLOS
8 Industrial Fitting Tee, Tube To Straight Thread 18,20mm, 3/4" Male Oring Face Seal 1" Male BSPP 18,20mm, 3/4" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 12-16-12R4OMLOS
9 Industrial Fitting Tee, Tube To Straight Thread 18,20mm, 3/4" Male Oring Face Seal 3/4" Male BSPP 18,20mm, 3/4" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 12R4OMLOS
10 Industrial Fitting Tee, Tube To Straight Thread 22,25mm, 1" Male Oring Face Seal 1" Male BSPP 22,25mm, 1" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 16R4OMLOS
11 Industrial Fitting Tee, Tube To Straight Thread 28,30,32mm, 1 1/4" Male Oring Face Seal 1 1/4" Male BSPP 28,30,32mm, 1 1/4" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 20R4OMLOS
12 Industrial Fitting Tee, Tube To Straight Thread 35,38mm, 1 1/2" Male Oring Face Seal 1 1/2" Male BSPP 35,38mm, 1 1/2" Male Oring Face Seal Steel, zinc plated NBR Seal O-Lok, Seal Lok Oring Face Seal, ORFS 24R4OMLOS
Product Type
Run Size A
Run Connection A
Run Size B
Run Connection B
Branch Size
Branch Connection
Material
Additional Detail
Trade, Brand Name
Synonym
Cat. No.
Documentation
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS