WBMPB Mixed Bulkhead Equal Union

Manufacturer PARKER
Description Low Pressure Fitting Tube, Bulkhead, 4mm
Part number WBMPB4
Product selection
Selector Part No. Size (mm) Connection A Connection B Material Additional Detail Trade/Brand Name Product Type
1 WBMPB4 4mm Tube Tube Brass Bulkhead, M8x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
2 WBMPB6 6mm Tube Tube Brass Bulkhead, M10x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
3 WBMPB8 8mm Tube Tube Brass Bulkhead, M12x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
4 WBMPB10 10mm Tube Tube Brass Bulkhead, M14x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
5 WBMPB12 12mm Tube Tube Brass Bulkhead, M16x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
6 WBMPB14 14mm Tube Tube Brass Bulkhead, M18x1 Straight Thread Metrulok Low Pressure Fitting Tube, Bulkhead
Part No.
Size (mm)
Connection A
Connection B
Material
Additional Detail
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS