WPB Bulkhead Equal Union

Manufacturer PARKER
Description Low Pressure Fitting Tube, Bulkhead, 4mm
Part number WPB4
Product selection
Selector Part No. Size (mm) Connection A Connection B Material Additional Detail Trade/Brand Name Product Type
1 WPB4 4mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
2 WPB6 6mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
3 WPB8 8mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
4 WPB10 10mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
5 WPB12 12mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
6 WPB14 14mm Tube Tube Brass Bulkhead Union Prestolok Low Pressure Fitting Tube, Bulkhead
Part No.
Size (mm)
Connection A
Connection B
Material
Additional Detail
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS