HPB Equal Union

Manufacturer PARKER
Description Low Pressure Fitting Tube, 4mm
Part number HPB4
Product selection
Selector Part No. Type Size (mm) Connection Material Trade/Brand Name Product Type
1 HPB4 Union 4mm - Brass Prestolok Low Pressure Fitting Tube
3 HPB5 Union 5mm - Brass Prestolok Low Pressure Fitting Tube
4 HPB6 Push To Connect 6mm Tube Nickel Plated Brass Prestolok Low Pressure Fitting Union, Tube
5 HPB8 Push To Connect 8mm Tube Nickel Plated Brass Prestolok Low Pressure Fitting Union, Tube
6 HPB10 Push To Connect 10mm Tube Nickel Plated Brass Prestolok Low Pressure Fitting Union, Tube
7 HPB12 Push To Connect 12mm Tube Nickel Plated Brass Prestolok Low Pressure Fitting Union, Tube
8 HPB14 Union 14mm - Brass Prestolok Low Pressure Fitting Tube
Part No.
Type
Size (mm)
Connection
Material
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS