R63PB Adjustable Male Run Tee BSPT

Manufacturer PARKER
Description Low Pressure Fitting Tee, Tube To Pipe, 4mm x 1/8 BSPT
Part number R63PB4-1/8
Product selection
Selector Part No. Size Connection Rating Material Additional Detail Trade/Brand Name Product Type
1 R63PB4-1/8 4mm x 1/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
3 R63PB4-1/4 4mm x 1/4 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
4 R63PB6-1/8 6mm x 1/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
5 R63PB6-1/4 6mm x 1/4 BSPT Push To Connect Up to 20 bar Nickel Plated Brass - Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
6 R63PB8-1/8 8mm x 1/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
7 R63PB8-1/4 8mm x 1/4 BSPT Push To Connect Up to 20 bar Nickel Plated Brass - Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
8 R63PB8-3/8 8mm x 3/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
18 R63PB10-1/4 10mm x 1/4 BSPT Push To Connect Up to 20 bar Nickel Plated Brass - Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
19 R63PB10-3/8 10mm x 3/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
20 R63PB12-1/4 12mm x 1/4 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
21 R63PB12-3/8 12mm x 3/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
22 R63PB12-1/2 12mm x 1/2 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
23 R63PB14-3/8 14mm x 3/8 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
24 R63PB14-1/2 14mm x 1/2 BSPT Push To Connect Up to 20 bar Nickel Plated Brass Swivel Run Tee Metru-Lok Low Pressure Fitting Tee, Tube To Pipe
Part No.
Size
Connection
Rating
Material
Additional Detail
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS