S63PB Adjustable Male Branch Tee BSPT

Manufacturer PARKER
Description Low Pressure Fitting Tee, Tube 4mm x 4mm
Part number S63PB4-1/8
Product selection
Selector Part No. Size (mm) Connection Rating Material Additional Detail Trade/Brand Name Product Type
1 S63PB4-1/8 4mm x 4mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
3 S63PB4-1/4 4mm x 4mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
4 S63PB6-1/8 6mm x 6mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
5 S63PB6-1/4 6mm x 6mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
6 S63PB8-1/8 8mm x 8mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
7 S63PB8-1/4 8mm x 8mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
8 S63PB8-3/8 8mm x 8mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
18 S63PB10-1/4 10mm x 10mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
19 S63PB10-3/8 10mm x 10mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
20 S63PB12-1/4 12mm x 12mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
21 S63PB12-3/8 12mm x 12mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
22 S63PB12-1/2 12mm x 12mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
23 S63PB14-3/8 14mm x 14mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
24 S63PB14-1/2 14mm x 14mm Tube x Tube Up to 20 bar Nickel Plated Brass Swivel Male Branch Run Tee Prestolok Low Pressure Fitting Tee, Tube
Part No.
Size (mm)
Connection
Rating
Material
Additional Detail
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS