EPB Equal Union Elbow

Manufacturer PARKER
Description Low Pressure Fitting Elbow, Tube 4mm
Part number EPB4
Product selection
Selector Part No. Size (mm) Connection Material Degree (°) Additional Detail Trade/Brand Name Product Type
1 EPB4 4mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
3 EPB5 5mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
4 EPB6 6mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
5 EPB8 8mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
6 EPB10 10mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
7 EPB12 12mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
8 EPB14 14mm Push-To-Connect Nickel Plated Brass 90 Push To Connect - Metric Prestolok Low Pressure Fitting Elbow, Tube
Part No.
Size (mm)
Connection
Material
Degree (°)
Additional Detail
Trade/Brand Name
Product Type
Contact the supplier
Parker Motion & Control Technologies
Parker Hannifin France SAS