1

PI16 - BULKHEAD CONNECTOR

Connects 2 tubes through a panel, providing optimum sealing between the fitting and the panel

Manufacturer Parker Legris Connectic Low Pressure
Description WNPMB10 - BULKHEAD CONNECTOR
PART NUMBER WNPMB10
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D C F L L1 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS GRIPPING RING
42 WNPMB10 WNPMB10 - BULKHEAD CONNECTOR ,076 KG 4 10 MM M22x1,5 24 MM 43 MM 27,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
43 WNPMB12 WNPMB12 - BULKHEAD CONNECTOR ,091 KG 4 12 MM M24x1,5 27 MM 43,5 MM 28,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
44 WNPMB6 WNPMB6 - BULKHEAD CONNECTOR ,056 KG 5 6 MM M18x1,5 22 MM 39,5 MM 26 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
45 WNPMB8 WNPMB8 - BULKHEAD CONNECTOR ,061 KG 1 8 MM M20x1,5 22 MM 39 MM 25,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
C
F
L
L1
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page