Selector | PART NUMBER | DESCRIPTION | UNIT WEIGHT | QUANTITY | DIAM D | C | C1 | E | F | J | H | H1 | L | L1 | L2 | MAXIMUM WORKING PRESSURE | MINIMUM WORKING TEMPERATURE | MAXIMUM WORKING TEMPERATURE | WORKING TEMPERATURE IT MINIMUM | WORKING TEMPERATURE IT MAXIMUM | BODY | 'O'-RINGS | GRIPPING RING |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61 | S8UNPMB12PPAM16 | S8UNPMB12PPAM16 - MALE TEST POINT STUD BRANCH TEE METRIC PARALLEL | ,133 KG | 5 | 12 MM | M16x1,5 | M16x1,5 | 9,5 MM | 22 MM | 14 MM | 45 MM | 27 MM | 75 MM | 38 MM | 27 MM | 25 BAR | -40 CE | 100 CE | -40 CE | 100 CE | BRASS | NBR | STAINLESS STEEL |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs