1

PI98 - MALE STUD BRANCH TEE METRIC PARALLEL THREAD

Connection of 2 tubes at a 90° angle with a male thread

Manufacturer Parker Legris Connectic Low Pressure
Description S8UNPMB10M16 - MALE STUD BRANCH TEE METRIC PARALLEL THREAD
PART NUMBER S8UNPMB10M16
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY DIAM D C E F J H H1 L_2 MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS GRIPPING RING
46 S8UNPMB10M16 S8UNPMB10M16 - MALE STUD BRANCH TEE METRIC PARALLEL THREAD ,100 KG 1 10 MM M16x1,5 9,5 MM 22 MM 14 MM 39 MM 27 MM 25,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
50 S8UNPMB8M16 S8UNPMB8M16 - MALE STUD BRANCH TEE METRIC PARALLEL THREAD ,097 KG 1 8 MM M16x1,5 9,5 MM 22 MM 14 MM 39 MM 27 MM 24 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
DIAM D
C
E
F
J
H
H1
L_2
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
GRIPPING RING
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS