1

FEMALE BRANCH TEE METRIC CYL.

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION M16MMO8BKT - FEMALE BRANCH TEE METRIC CYL.
PART NUMBER M16MMO8BKT
C M16x1,5
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY C H H1 H2 J K L_2 L L1 L2 DIM T MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 M16MMO8BKT M16MMO8BKT - FEMALE BRANCH TEE METRIC CYL. ,112 KG 50 M16x1,5 20,5 MM 26 MM 20 MM 19 MM 12 MM 20,5 MM 27 MM 16 MM 5 MM 8 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
C
H
H1
H2
J
K
L_2
L
L1
L2
DIM T
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Product Description

Connection at a 90° angle of 3 male ports with fixing hole

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS