1

STRAIGHT MALE METRIC THREAD

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION M16M22F8UHA8UB - STRAIGHT MALE METRIC THREAD
PART NUMBER M16M22F8UHA8UB
C M16x1,5
C1 M22x1,5
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY C C1 E E1 F F1 L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS
1 M16M22F8UHA8UB M16M22F8UHA8UB - STRAIGHT MALE METRIC THREAD ,096 KG 30 M16x1,5 M22x1,5 8 MM 10,5 MM 27 MM 27 MM 36 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR
2 M22F8UHA8UB M22F8UHA8UB - STRAIGHT MALE METRIC THREAD ,096 KG 20 M22x1,5 M22x1,5 8 MM 10,5 MM 27 MM 27 MM 36 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
C
C1
E
E1
F
F1
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
Product Description

Connection of 2 male threaded ports

Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS