1

D8C8 - ELBOW 90° MALE FEMALE METRIC PARALLEL

Connection of a female port to a male port at a 90° angle

Manufacturer Parker Legris Connectic Low Pressure
Description M16M16D8C8UB - ELBOW 90° MALE FEMALE METRIC PARALLEL
PART NUMBER M16M16D8C8UB
C M16x1,5
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT QUANTITY C C1 DIAM D E E1 F H J L MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY 'O'-RINGS
5 M16M16D8C8UB M16M16D8C8UB - ELBOW 90° MALE FEMALE METRIC PARALLEL ,081 KG 10 M16x1,5 M16x1,5 8x10 MM 9,5 MM 10 MM 22 MM 23,5 MM 16 MM 18,5 MM 25 BAR -40 CE 100 CE -40 CE 100 CE BRASS NBR
PART NUMBER
DESCRIPTION
UNIT WEIGHT
QUANTITY
C
C1
DIAM D
E
E1
F
H
J
L
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
'O'-RINGS
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS