1

C8BP - MALE STUD ORIENTABLE ELBOW BSP PARALLEL THREAD

Tube to male thread 90 degree elbow connection.

Manufacturer Parker Legris Connectic Low Pressure
Description C8BPL6/8M10 - MALE STUD ORIENTABLE ELBOW BSP PARALLEL THREAD
Part Number C8BPL6/8M10
DIAM D 6x8 MM
C M10x1
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 100 CE
Product selection
Selector Part Number Description UNIT WEIGHT QUANTITY DIAM D C E F F1 H J L MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY NUT 'O'-RINGS
1 C8BPL6/8M10 C8BPL6/8M10 - MALE STUD ORIENTABLE ELBOW BSP PARALLEL THREAD ,030 KG 5 6x8 MM M10x1 6,5 MM 14 MM 14 MM 22 MM 10 MM 23 MM 40 BAR -40 CE 100 CE -40 CE 100 CE NICKEL PLATED BRASS NICKEL PLATED BRASS NBR
Part Number
Description
UNIT WEIGHT
QUANTITY
DIAM D
C
E
F
F1
H
J
L
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
NUT
'O'-RINGS
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS