1
Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 9415U06 14 - FEMALE BODY NPT
PART NUMBER 9415U06 14
C NPT1/4
C1 12 MM
FLOW RATE 1250 L/MIN
DN 5,5 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 60 CE
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C C1 F DIM G L FLOW RATE DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE 'O'-RINGS SPRING BALL
1 9415U06 14 9415U06 14 - FEMALE BODY NPT ,070 KG 6 NPT1/4 12 MM 17 MM 31,5 MM 65,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
No CAD available 2 9415U06 18 9415U06 18 - FEMALE BODY NPT ,084 KG 6 NPT3/8 12 MM 22 MM 31,5 MM 72 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
No CAD available 3 9415U06 22 9415U06 22 - FEMALE BODY NPT ,115 KG 6 NPT1/2 15 MM 27 MM 31,5 MM 76,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
4 9415U08 14 9415U08 14 - FEMALE BODY NPT ,110 KG 1 NPT1/4 12 MM 22 MM 36,5 MM 75 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
5 9415U08 18 9415U08 18 - FEMALE BODY NPT ,121 KG ,756 KG 6 NPT3/8 12 MM 22 MM 36,5 MM 75 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
6 9415U08 22 9415U08 22 - FEMALE BODY NPT ,500 KG 1 NPT1/2 15 MM 27 MM 36,5 MM 80 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
C1
F
DIM G
L
FLOW RATE
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
'O'-RINGS
SPRING
BALL
Product Description

Assembled with a probe, forms an automatic coupler allowing fluid flow with an automatic connection and a safe instant disconnection.

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS