1

MALE BODY BSP TAPER AND NPT

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 9405U06 13 - MALE BODY BSP TAPER AND NPT
PART NUMBER 9405U06 13
C R1/4
FLOW RATE 1250 L/MIN
DN 5,5 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 60 CE
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C F DIM G L FLOW RATE DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE 'O'-RINGS SURFACE TREATMENT BALL
1 9405U06 13 9405U06 13 - MALE BODY BSP TAPER AND NPT ,075 KG ,539 KG 6 R1/4 17 MM 31,5 MM 75 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
No CAD available 2 9405U06 14 9405U06 14 - MALE BODY BSP TAPER AND NPT ,075 KG 6 NPT1/4 17 MM 31,5 MM 74 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
3 9405U06 17 9405U06 17 - MALE BODY BSP TAPER AND NPT ,095 KG ,575 KG 6 R3/8 19 MM 31,5 MM 76,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
No CAD available 4 9405U06 18 9405U06 18 - MALE BODY BSP TAPER AND NPT ,090 KG 6 NPT3/8 19 MM 31,5 MM 75,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
5 9405U06 21 9405U06 21 - MALE BODY BSP TAPER AND NPT ,110 KG ,751 KG 6 R1/2 22 MM 31,5 MM 81,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
No CAD available 6 9405U06 22 9405U06 22 - MALE BODY BSP TAPER AND NPT ,105 KG 6 NPT1/2 22 MM 31,5 MM 80,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
7 9405U08 13 9405U08 13 - MALE BODY BSP TAPER AND NPT ,120 KG ,794 KG 6 R1/4 22 MM 36,5 MM 84 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
No CAD available 8 9405U08 14 9405U08 14 - MALE BODY BSP TAPER AND NPT ,120 KG 1 NPT1/4 22 MM 36,5 MM 83 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
9 9405U08 17 9405U08 17 - MALE BODY BSP TAPER AND NPT ,120 KG ,801 KG 1 R3/8 22 MM 36,5 MM 84 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
10 9405U08 18 9405U08 18 - MALE BODY BSP TAPER AND NPT ,120 KG 1 NPT3/8 22 MM 36,5 MM 83,5 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
11 9405U08 21 9405U08 21 - MALE BODY BSP TAPER AND NPT ,140 KG ,868 KG 6 R1/2 22 MM 36,5 MM 88 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
12 9405U08 22 9405U08 22 - MALE BODY BSP TAPER AND NPT ,114 KG 6 NPT1/2 22 MM 36,5 MM 87 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR PTFE STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
DIM G
L
FLOW RATE
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
'O'-RINGS
SURFACE TREATMENT
BALL
Product Description

Assembled with a probe, forms an automatic coupler allowing fluid flow with an automatic connection and a safe instant disconnection.

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS