405U - MALE BODY BSP TAPER AND NPT
1

405U - MALE BODY BSP TAPER AND NPT

Assembled with a probe, forms an automatic coupler allowing fluid flow with an automatic connection and a safe instant disconnection.

Manufacturer Parker Legris Connectic Low Pressure
Description 9405U06 13 - MALE BODY BSP TAPER AND NPT
PART NUMBER 9405U06 13
C R1/4
FLOW RATE 1250 L/MIN
DN 5,5 MM
Product selection
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C F G L FLOW RATE DN MAXIMUM WORKING PRESSURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE 'O'-RINGS BALL SURFACE TREATMENT
No CAD available 13 9405U06 13 9405U06 13 - MALE BODY BSP TAPER AND NPT ,075 KG ,539 KG 6 R1/4 17 MM 31,5 MM 75 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
No CAD available 14 9405U06 14 9405U06 14 - MALE BODY BSP TAPER AND NPT ,075 KG 6 NPT1/4 17 MM 31,5 MM 74 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
No CAD available 15 9405U06 17 9405U06 17 - MALE BODY BSP TAPER AND NPT ,095 KG ,575 KG 6 R3/8 19 MM 31,5 MM 76,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
No CAD available 16 9405U06 18 9405U06 18 - MALE BODY BSP TAPER AND NPT ,090 KG 6 NPT3/8 19 MM 31,5 MM 75,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
No CAD available 17 9405U06 21 9405U06 21 - MALE BODY BSP TAPER AND NPT ,110 KG ,751 KG 6 R1/2 22 MM 31,5 MM 81,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
No CAD available 18 9405U06 22 9405U06 22 - MALE BODY BSP TAPER AND NPT ,105 KG 6 NPT1/2 22 MM 31,5 MM 80,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
19 9405U08 13 9405U08 13 - MALE BODY BSP TAPER AND NPT ,120 KG ,794 KG 6 R1/4 22 MM 36,5 MM 84 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
20 9405U08 14 9405U08 14 - MALE BODY BSP TAPER AND NPT ,120 KG 6 NPT1/4 22 MM 36,5 MM 83 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
21 9405U08 17 9405U08 17 - MALE BODY BSP TAPER AND NPT ,120 KG ,801 KG 6 R3/8 22 MM 36,5 MM 84 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
22 9405U08 18 9405U08 18 - MALE BODY BSP TAPER AND NPT ,120 KG 6 NPT3/8 22 MM 36,5 MM 83,5 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
23 9405U08 21 9405U08 21 - MALE BODY BSP TAPER AND NPT ,140 KG ,868 KG 6 R1/2 22 MM 36,5 MM 88 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
24 9405U08 22 9405U08 22 - MALE BODY BSP TAPER AND NPT ,114 KG 6 NPT1/2 22 MM 36,5 MM 87 MM 2250 L/MIN 8 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL PTFE
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
F
G
L
FLOW RATE
DN
MAXIMUM WORKING PRESSURE
MINIMUM WORKING TEMPERATURE
MAXIMUM WORKING TEMPERATURE
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
'O'-RINGS
BALL
SURFACE TREATMENT
Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page