1

MALE BODY BSP PARALLEL

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 9401A06 13 - MALE BODY BSP PARALLEL
PART NUMBER 9401A06 13
C G1/4
FLOW RATE 1250 L/MIN
DN 5,5 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 60 CE
Product selection
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E F DIM G L FLOW RATE DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY SUB-BASE 'O'-RINGS BALL
1 9401A06 13 9401A06 13 - MALE BODY BSP PARALLEL ,110 KG ,690 KG 6 G1/4 6,5 MM 17 MM 31,5 MM 70,5 MM 1250 L/MIN 5,5 MM 16 BAR -20 CE 60 CE -20 CE 60 CE TECHNICAL POLYMER NICKEL PLATED BRASS NBR STAINLESS STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
F
DIM G
L
FLOW RATE
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
SUB-BASE
'O'-RINGS
BALL
Product Description

Assembled with a probe, forms an automatic coupler allowing fluid flow with an automatic connection and a safe instant disconnection.

Documentation
Contact the supplier
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS